Skip to main content
Logo print

Marker holder Memocab - marking of both ends - L. 18 mm - section 4 to 16 mm²

LEGRAND

Marker holder Memocab - marking of both ends - L. 18 mm - section 4 to 16 mm²

REF. 037922 EAN. 3245060379223
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Roller shape
Toothing None
Material Plastic
Core diameter 2.3-4.5 mm
Cable diameter 4.2-7.6 mm
Length 18 mm
Colour Colourless
Transparent Yes
With label space No
Imprint None
Mounting method Other

Documentation

1 document
Catalogue Commercial Page
ex223001_0477.pdf pdf (0.13 Mo)
1 document
PEP
LGRP-2015-213-V1-EN.pdf pdf (0.59 Mo)