
Ferrules Starfix - simples individuals - cross section 1.5 mm² - black
LEGRAND
Ferrules Starfix - simples individuals - cross section 1.5 mm² - black
REF. 037764
EAN.
3245060377649
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Construction type | Standard |
---|---|
Nominal cross section | 1.5 mm² |
Sleeve length | 8 mm |
Insulated | Yes |
Material insulation | Polypropylene (PP) |
Halogen free | Yes |
Colour | Black |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | No |
Documentation
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION