Construction type | Standard |
---|---|
Nominal cross section | 0.5 mm² |
Sleeve length | 7.6 mm |
Insulated | Yes |
Material insulation | Polyamide (PA) |
Halogen free | Yes |
Colour | White |
---|---|
Material | Copper |
Surface protection | Tinned |
For cables resistant to short circuit | Yes |
With identification flag | No |
Reel/roll packaging | Yes |