Crimping tool - for Starfix ferrules in strips -cross sections 0.25 to 10 mm²
Starfix
LEGRAND
Crimping tool - for Starfix ferrules in strips -cross sections 0.25 to 10 mm²
REF. 037606
EAN.
3245060376062
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for | Cable end sleeves |
---|---|
Compression shape | Square compression |
Cross section | 0.14-10 mm² |
AWG-range | 8-26 |
Length | 176 mm |
With locking device (for mechanical tools) | Yes |
Construction/operation | Mechanical |
---|---|
Inserts exchangeable | No |
Number of included inserts | 0 |
With automatic return | Yes |
Compression force | 0.8-2 kN |
Documentation
1 document
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION