Skip to main content
Logo print

End cap Viking 3 - fr spring terminal blocks - pitch 6 - disconnect type

LEGRAND

End cap Viking 3 - fr spring terminal blocks - pitch 6 - disconnect type

REF. 037590 EAN. 3245060375904
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

End plate model Yes
Partition model No
Colour Grey
Thickness 2 mm
Snap in Yes
Inflammability class of insulation material according to with UL94 V2

Documentation

2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0462.pdf pdf (0.14 Mo)