Skip to main content
Logo print

End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 levels

LEGRAND

End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 levels

REF. 037589 EAN. 3245060375898
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

End plate model Yes
Partition model No
Colour Grey
Thickness 1.1 mm
Snap in Yes
Inflammability class of insulation material according to UL 94 V2

Documentation

2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0462.pdf pdf (0.14 Mo)
1 document
3D Autocad
037589.dwg dwg (0.07 Mo)