End caps
- GreyFor spring terminal blocks with 5 mm pitch
- Allows the block to become 6 mm pitch and take a flexible wire fitted with a 4 mm² ferrule
- 1 entry/1 outlet
Technical characteristics
End plate model
Yes
Partition model
No
Colour
Grey
Thickness
1 mm
Snap in
Yes
Inflammability class of insulation material according to UL 94