
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 12 - blue
LEGRAND
Bridging combs Viking 3 - spring connection blocks - 2 blocks / pitch 12 - blue
REF. 037585
EAN.
3245060375850
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Push-in type jumper bar |
---|---|
Number of bridged clamps | 2 |
Rated current In | 76 A |
Rated voltage | 800 V |
Insulated | Yes |
With contact protection | Yes |
---|---|
Mounting method | Pluggable |
Modular spacing | 12 mm |
Colour | Red |
Documentation
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION