Skip to main content
Logo print

End cap Viking 3 - for screw terminal blocks disconnect for measurement

Viking 3 LEGRAND

End cap Viking 3 - for screw terminal blocks disconnect for measurement

REF. 037553 EAN. 3245060375539
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

End plate model Yes
Partition model No
Colour Grey
Thickness 2 mm
Snap in Yes
Inflammability class of insulation material according to UL 94 V2

Documentation

2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0462.pdf pdf (0.14 Mo)
1 document
3D Autocad
037553.dwg dwg (0.04 Mo)
SELECT AN ACTION