Skip to main content
Logo print

Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12

LEGRAND

Bar Viking 3 - for screw terminal block - equipotential - 12 blocks / pitch 12

REF. 037542 EAN. 3245060375423
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Jumper comb
Number of bridged clamps 12
Rated current In 76 A
Rated voltage 800 V
Insulated No
With shock protection No
Mounting method Screwable
Modular spacing 12 mm
Colour Other

Documentation

2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0463.pdf pdf (0.69 Mo)