
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
LEGRAND
Shielding clamps Viking 3 - screw/spring - for cable Ø10 to 20 mm
REF. 037532
EAN.
3245060375324
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Permitted cable diameter | 10-20 mm |
---|---|
Mounting method | Rail-/direct mounting |
Type of electric connection | Spring connection |
Width | 24.8 mm |
Height | 40 mm |
---|---|
Operating temperature | -5-40 °C |
Explosion-tested version 'Ex e' | Yes |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION