Skip to main content
Logo print

Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm

LEGRAND

Shielding clamps Viking 3 - screw/spring - for cable Ø4 to 13.5 mm

REF. 037531 EAN. 3245060375317
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Permitted cable diameter 4-13.5 mm
Mounting method Rail-/direct mounting
Type of electric connection Spring connection
Width 20 mm
Height 31.4 mm
Operating temperature -5-40 °C
Explosion-tested version 'Ex e' Yes

Documentation

1 document
Catalogue Commercial Page
ex223001_0464.pdf pdf (0.2 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details