Skip to main content
Logo print

End stop for Viking3 terminal blocks with automatic 6mm pitch

Viking 3 LEGRAND

End stop for Viking3 terminal blocks with automatic 6mm pitch

REF. 037510 EAN. 3245060375102
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Colour Grey
Mounting method DIN rail (top hat rail) 35 mm
Type of latching Screwless
Material Plastic
Inflammability class of insulation material according to UL94 V2
Width 6 mm
Height 46.4 mm
Depth 52.7 mm

Documentation

2 documents
Technical Sheet
F00903EN-00.pdf pdf (1.66 Mo)
Technical Sheet
F00903FR-00.pdf pdf (1.23 Mo)
2 documents
Catalogue Technical Page
ex223001_0469.pdf pdf (0.06 Mo)
Catalogue Commercial Page
ex223001_0462.pdf pdf (0.14 Mo)
SELECT AN ACTION

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details