Skip to main content
Logo print

Copper bar - flat rigid - section 75 x 5 mm - 850 to 950 A - L. 1750 mm

LEGRAND

Copper bar - flat rigid - section 75 x 5 mm - 850 to 950 A - L. 1750 mm

REF. 037459 EAN. 3245060374594
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 850 A
Model Flat
Length 1750 mm
Width 6.5 mm
Height 10.5 mm
Flexible No
Surface protection Untreated

Documentation

2 documents
Catalogue Commercial Page
ex223001_0375.pdf pdf (0.24 Mo)
Catalogue Commercial Page
ex223001_0403.pdf pdf (0.15 Mo)
1 document
Constructor Declaration