
Copper bar - flexible - section 50 x 10 mm - 1000 to 1250 A - L. 2 m
LEGRAND
Copper bar - flexible - section 50 x 10 mm - 1000 to 1250 A - L. 2 m
REF. 037458
EAN.
3245060374587
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 1250 A |
---|---|
Model | Flat |
Length | 1000 mm |
Width | 10 mm |
Height | 50 mm |
---|---|
Flexible | Yes |
Surface protection | Untreated |
Documentation
1 document
Catalogue Commercial Page
1 document
Constructor Declaration
SELECT AN ACTION