Copper bar - Flat rigid - section 80 x 5 mm - 900 to 1000 A - length 1750 mm
-
LEGRAND
Copper bar - Flat rigid - section 80 x 5 mm - 900 to 1000 A - length 1750 mm
REF. 037443
EAN.
3245060374433
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 900 A |
---|---|
Model | Flat |
Length | 1750 mm |
Width | 6.5 mm |
Height | 10.5 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
Documentation
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
Constructor Declaration
SELECT AN ACTION