
Copper bar - Flat rigid - section 50 x 5 mm - 630 to 700 A - length 1750 mm
LEGRAND
Copper bar - Flat rigid - section 50 x 5 mm - 630 to 700 A - length 1750 mm
REF. 037440
EAN.
3245060374402
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Rated current In | 630 A |
---|---|
Model | Flat |
Length | 1750 mm |
Width | 5 mm |
Height | 50 mm |
---|---|
Flexible | No |
Surface protection | Untreated |
Documentation
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
Constructor Declaration
SELECT AN ACTION