Skip to main content
Search
Suggestions
Select a project
×
You're not allowed to use slash, backslash, plus and sharp in this field.
Create a new project
Create a new project
Success!
×
add to project
PROJECT LIST PAGE
Receive the downloaded project
×
Please enter your email in order to receive your project file
-
Home
OUR PRODUCTS
Energy distribution, protection and management
Switchboards and power cabinets
Copper distribution
Busbar distribution
+
-
Copper bar with tapped holes - 15 x 4 mm - max. 200 A - length 990 mm
LEGRAND
Copper bar with tapped holes - 15 x 4 mm - max. 200 A - length 990 mm
REF. 037433
EAN. 3245060374334
Download product sheet
Download preferences
×
Show technical characteristics
Add to project
Share
Compare
You can only compare 4 products, you must remove 1 to add this one
Description
Documentation
Product characteristics
15 x 4 mm
Max. 200 A
L. 990 mm
Technical characteristics
Rated current In
160 A
Model
Flat
Length
990 mm
Width
4 mm
Height
12 mm
Flexible
No
Surface protection
Untreated
Documentation
CATALOGUE PAGE & OTHERS
Agreements & Certificates
2 documents
Select all
Catalogue Commercial Page
ex223001_0375.pdf
pdf
(
0.24
Mo)
Catalogue Commercial Page
ex223001_0403.pdf
pdf
(
0.15
Mo)
1 document
Select all
Constructor Declaration
DC-D13_13-SELECTIVITE _FILIATION-A-3-NIVEAUX.pdf
pdf
(
0.62
Mo)
SELECT AN ACTION
ADD TO PROJECT
Download
(
Mo)
Share
Additional documents
×
Share on
Please confirm !
×
Do you really want to delete All products form the comparator