Skip to main content
Logo print

Copper bar - Flat rigid - section 25 x 5 mm - 270 to 330 A - length 1750 mm

- LEGRAND

Copper bar - Flat rigid - section 25 x 5 mm - 270 to 330 A - length 1750 mm

REF. 037418 EAN. 3245060374181
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 270 A
Model Flat
Length 1750 mm
Width 5 mm
Height 25 mm
Flexible No
Surface protection Untreated

Documentation

2 documents
Catalogue Commercial Page
ex223001_0375.pdf pdf (0.24 Mo)
Catalogue Commercial Page
ex223001_0403.pdf pdf (0.15 Mo)
1 document
Constructor Declaration

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details