Skip to main content
Logo print

Copper bar - Flexibleible - section 24 x 4 mm - 250 to 400 A - length 2 m

- LEGRAND

Copper bar - Flexibleible - section 24 x 4 mm - 250 to 400 A - length 2 m

REF. 037411 EAN. 3245060374112
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Rated current In 250 A
Model Flat
Length 2000 mm
Width 4 mm
Height 24 mm
Flexible Yes
Surface protection Untreated

Documentation

1 document
Catalogue Commercial Page
ex223001_0403.pdf pdf (0.15 Mo)
1 document
Constructor Declaration