Skip to main content
Search
Suggestions
Select a project
×
You're not allowed to use slash, backslash, plus and sharp in this field.
Create a new project
Create a new project
Success!
×
add to project
PROJECT LIST PAGE
Receive the downloaded project
×
Please enter your email in order to receive your project file
-
Home
OUR PRODUCTS
Industrial products
Industrial enclosure
Enclosure
Rail
+
-
Rail to be cut - EN 60715 - asymmetrical - L. 2 m
Atlantic & Marina
LEGRAND
Rail to be cut - EN 60715 - asymmetrical - L. 2 m
REF. 037402
EAN. 3245060374020
Download product sheet
Download preferences
×
Show technical characteristics
Add to project
Share
Compare
You can only compare 4 products, you must remove 1 to add this one
Description
Documentation
Product characteristics
Asymmetrical DIN rail to cut depth 7,5mm - length 2m For frame construction and switchgear mounting
Length 2 m
Technical characteristics
Model
G-rail
Material
Steel
Surface protection
Chromated
Punch shape
None
Material thickness
1.5 mm
Length
2000 mm
Height
15 mm
Documentation
CATALOGUE PAGE & OTHERS
CAD & Design specs / BIM
4 documents
Select all
Catalogue Commercial Page
ex223001_0425.pdf
pdf
(
0.11
Mo)
Catalogue Commercial Page
ex223001_0439.pdf
pdf
(
0.23
Mo)
Catalogue Technical Page
ex223001_0437.pdf
pdf
(
0.05
Mo)
Catalogue Commercial Page
ex223001_0431.pdf
pdf
(
0.09
Mo)
1 document
Select all
3D Autocad
037402.dwg
dwg
(
0.04
Mo)
SELECT AN ACTION
ADD TO PROJECT
Download
(
Mo)
Share
Additional documents
×
Share on
Please confirm !
×
Do you really want to delete All products form the comparator