| Connectable conductor cross section fine-strand without cable end sleeve | 0.5-2.5 mm² | 
|---|---|
| Connectable conductor cross section fine-strand with cable end sleeve | 0.5-2.5 mm² | 
| Connectable conductor cross section solid-core | 0.5-2.5 mm² | 
| Connectable conductor cross section multi-wired | 0.5-2.5 mm² | 
| Rated current In | 6.3 A | 
| Rated voltage | 250 V | 
| Type of electrical connection 1 | Spring clamp connection | 
| Type of electrical connection 2 | Spring clamp connection | 
| Number of levels | 1 | 
| Number of clamp positions per level | 2 | 
| Mounting method | DIN rail (top hat rail) 35 mm | 
| Material insulation body | Thermoplastic | 
|---|---|
| Operating temperature | -5-40 °C | 
| Width | 6 mm | 
| Height | 52.5 mm | 
| Depth | 80 mm | 
| Explosion-tested version 'Ex e' | No | 
| Closing plate required | Yes | 
| Colour | Grey | 
| Internally connected stages | No | 
| Inflammability class of insulation material according to UL 94 | V2 |