Skip to main content
Logo print

Connecting terminal block, spring connection, 1 connection, Cross-section 4mm² - pitch 6mm - grey

Viking 3 LEGRAND

Connecting terminal block, spring connection, 1 connection, Cross-section 4mm² - pitch 6mm - grey

REF. 037280 EAN. 3245060372804
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Connectable conductor cross section fine-strand without cable end sleeve 0.5-2.5 mm²
Connectable conductor cross section fine-strand with cable end sleeve 0.5-2.5 mm²
Connectable conductor cross section solid-core 0.5-2.5 mm²
Connectable conductor cross section multi-wired 0.5-2.5 mm²
Rated current In 15 A
Rated voltage 500 V
Type of electrical connection 1 Spring clamp connection
Type of electrical connection 2 Spring clamp connection
Number of levels 1
Number of clamp positions per level 2
Mounting method DIN rail (top hat rail) 35 mm
Material insulation body Thermoplastic
Operating temperature -5-40 °C
Inflammability class of insulation material according to with UL94 V2
Width 6 mm
Height 47 mm
Depth 80 mm
Explosion-tested version 'Ex e' No
Closing plate required Yes
Colour Grey
Internally connected stages No

Documentation

3 documents
Catalogue Technical Page
ex223001_0467.pdf pdf (0.06 Mo)
Catalogue Technical Page
ex223001_0468.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0461.pdf pdf (0.14 Mo)
4 documents
Agreement
Agreement
Agreement
IMQ-CA02.04199 (0.88 Mo)
Agreement

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details