Connectable conductor cross section fine-strand without cable end sleeve | 0.5-6 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 0.5-2.5 mm² |
Connectable conductor cross section solid-core | 0.5-6 mm² |
Connectable conductor cross section multi-wired | 0.5-4 mm² |
Rated current In | 1 A |
Rated voltage | 500 V |
Type of electrical connection 1 | Spring clamp connection |
Type of electrical connection 2 | Spring clamp connection |
Number of levels | 2 |
Number of clamp positions per level | 2 |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
---|---|
Operating temperature | -5-40 °C |
Width | 5 mm |
Height | 56 mm |
Depth | 90 mm |
Explosion-tested version 'Ex e' | No |
Closing plate required | Yes |
Colour | Grey |
Internally connected stages | Yes |
Inflammability class of insulation material according to UL 94 | V2 |