| Connectable conductor cross section fine-strand without cable end sleeve (Min-Max) | 0.5-6 mm² |
|---|---|
| Connectable conductor cross section fine-strand with cable end sleeve (Min-Max) | 0.5-2.5 mm² |
| Connectable conductor cross section solid-core (Min-Max) | 0.5-6 mm² |
| Connectable conductor cross section multi-wired (Min-Max) | 0.5-4 mm² |
| Rated current In | 32 A |
| Rated voltage | 800 V |
| Type of electrical connection 1 | Spring clamp connection |
| Type of electrical connection 2 | Spring clamp connection |
| Number of levels | 1 |
| Number of clamp positions per level | 3 |
| Mounting method | DIN rail (top hat rail) 35 mm |
| Material insulation body | Thermoplastic |
|---|---|
| Operating temperature (Min-Max) | -5-40 °C |
| Width | 5 mm |
| Height | 42 mm |
| Depth | 69.5 mm |
| Explosion-tested version 'Ex e' | Yes |
| Closing plate required | Yes |
| Colour | Blue |
| Internally connected stages | No |
| Inflammability class of insulation material according to UL 94 | V2 |