Connectable conductor cross section fine-strand without cable end sleeve | 2.5-50 mm² |
---|---|
Connectable conductor cross section fine-strand with cable end sleeve | 4-35 mm² |
Connectable conductor cross section solid-core | 2.5-50 mm² |
Connectable conductor cross section multi-wired | 4-35 mm² |
Rated current In | 125 A |
Rated voltage | 800 V |
Type of electrical connection 1 | Screw connection |
Type of electrical connection 2 | Screw connection |
Number of levels | 1 |
Number of clamp positions per level | 2 |
Mounting method | DIN rail (top hat rail) 35 mm |
Material insulation body | Thermoplastic |
---|---|
Operating temperature | -5-40 °C |
Width | 15 mm |
Height | 63 mm |
Depth | 54.5 mm |
Explosion-tested version 'Ex e' | Yes |
Closing plate required | Yes |
Colour | Green/yellow |
Internally connected stages | No |
Inflammability class of insulation material according to UL 94 | V2 |