Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 371 66

Terminal block Viking 3 - screw - 1 connect - 1 entry/1 outlet - pitch 22 - grey

  • Pack (number of units) 10
  • Volume (dm3) 1.386
  • Weight (g) 1 342.00

Substitution references

No substitute reference

Product characteristics
Connecting
  • Grey for standard circuit, blue for neutral conductor, orange for circuit not broken by the master isolating device, red for special circuits (safety, protected, etc), green for protection conductor class II equivalent assemblies
1 connection - 1 entry/1 outlet
  • Built-in end cap
  • Colour : Grey
  • Nominal cross-section : 70 mm²
  • Capacity – Rigid wire : 25 to 95 mm²
  • Capacity – Flexible wire with or without ferrules : 16 to 70 mm²
  • Pitch : 22 mm
General characteristics
Viking™ 3 terminal blocks with screw connection - for copper cables
  • Used to make the electrical connection between 2 flexible copper wires with or without ferrules or 2 rigid copper wires
  • 2 areas for automatic insertion bridging combs up to 8 pitch (upper level only for multi-level blocks)
  • For rails depth 15 mm, EN 60715 depth 7.5 mm and 15 mm

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.