
Kit handle 2433 A+ROD H 800 for Atlantic cabinet
Atlantic & Marina
LEGRAND
Kit handle 2433 A+ROD H 800 for Atlantic cabinet
REF. 036810
EAN.
3414971009615
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Turn handle |
---|---|
Toggle | Yes |
Padlock locking | No |
Espagnolette locking (3-point locking) | Yes |
---|---|
Type of closure | Combination lock |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION