
Knob with key barrel 2433 A - for cabinets
Atlantic & Marina
LEGRAND
Knob with key barrel 2433 A - for cabinets
REF. 036806
EAN.
3245060368067
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of handle | Turn handle |
---|---|
Toggle | Yes |
Padlock locking | Yes |
Espagnolette locking (3-point locking) | Yes |
---|---|
Type of closure | Cylinder |
Documentation
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION