
M6-10 HF screw - with contact washer
Atlantic & Marina
LEGRAND
M6-10 HF screw - with contact washer
REF. 036775
EAN.
3245060367756
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Material quality | 8.8 (steel) |
Surface protection | Galvanic/electrolytic zinc plated |
Head form | Hexagon |
Thread size (metric) | 6 |
---|---|
Screwing system | Hexagon slotted |
Depth | 10 mm |
Documentation
3 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION