| Model | Fastening profile |
|---|---|
| Suitable for enclosure building width | 1200 mm |
| Suitable for enclosure building height | 1400 mm |
| Suitable for enclosure building depth | 400 mm |
| Width | 25 mm |
| Height | 15 mm |
|---|---|
| Depth | 350 mm |
| Max. load capacity | 288 kg |
| Material | Metal |
| Colour | Stainless steel |