Model | Fastening profile |
---|---|
Suitable for enclosure building width | 1200 mm |
Suitable for enclosure building height | 1400 mm |
Suitable for enclosure building depth | 300 mm |
Width | 25 mm |
Height | 15 mm |
---|---|
Depth | 250 mm |
Max. load capacity | 216 kg |
Material | Metal |
Colour | Stainless steel |