Support lug - for cabinets - for protection copper bar
LEGRAND
Support lug - for cabinets - for protection copper bar
REF. 036736
EAN.
3245060367367
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Width | 25 mm |
Height | 19.3 mm |
Depth | 60 mm |
---|---|
Material | Metal |
Colour | Stainless steel |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION