
Closed document holder - self-adhesive - 324x120x18 mm - RAL 9002
LEGRAND
Closed document holder - self-adhesive - 324x120x18 mm - RAL 9002
REF. 036582
EAN.
3245060365820
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Wiring diagram pocket |
---|---|
Material | Plastic |
Suitable for enclosure building width | 350 mm |
Colour | Grey |
RAL-number | 7035 |
---|---|
Transparent | No |
Self adhesive mounting | Yes |
Documentation
3 documents
Workshop Book
Workshop Book
Workshop Book
4 documents
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
Catalogue Commercial Page
7 documents
Agreement
LOVAG-IT 12.069
(0.59 Mo)
Agreement
LOVAG-IT 12.070
(0.56 Mo)
PEP
Agreement
LOVAG-IT 12.071
(0.55 Mo)
Agreement
LOVAG-IT 12.072
(0.57 Mo)
Agreement
LOVAG-IT 12.066
(0.59 Mo)
Agreement
LOVAG-IT 12.068
(0.57 Mo)
SELECT AN ACTION