
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø15 mm
LEGRAND
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø15 mm
REF. 036578
EAN.
3245060365783
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building depth | 30 mm |
---|---|
Width | 23 mm |
Height | 29 mm |
For max. number of fans | 2 |
Material | Plastic |
Surface finishing | Untreated |
---|---|
With built-in filter | No |
Mounting method | Other |
Degree of protection (IP) | IP44 |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION