Skip to main content
Logo print

Roof for Atlantic metal cabinet - steel - width 400 mm x depth 250 mm - RAL 7035

LEGRAND

Roof for Atlantic metal cabinet - steel - width 400 mm x depth 250 mm - RAL 7035

REF. 036553 EAN. 3245060365530
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for roof planking Yes
Suitable for bottom planking No
Width 400 mm
Height 32 mm
Depth 270 mm
Suitable for enclosure building width 400 mm
Suitable for enclosure building depth 250 mm
Material Steel
Surface finishing Powder coating
Colour Grey
RAL-number 7035
With de-aeration No
Suitable for outdoor set-up Yes
With cable entry No

Documentation

1 document
Instruction Use
LE08579AA-00.pdf pdf (0.46 Mo)
2 documents
Catalogue Technical Page
ex223001_0420-0421.pdf pdf (0.28 Mo)
Catalogue Commercial Page
ex223001_0416.pdf pdf (0.06 Mo)
1 document
3D Autocad
036553.dwg dwg (0.04 Mo)