
Open-work plate Cabstop - IP 55 - for Atlantic cabinets - 30 entries + 1 reserve
Atlantic & Marina
LEGRAND
Open-work plate Cabstop - IP 55 - for Atlantic cabinets - 30 entries + 1 reserve
REF. 036496
EAN.
3245060364960
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 182 mm |
Material | Plastic |
Surface protection | Untreated |
---|---|
Pre-stamping | Yes |
Documentation
1 document
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION