Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 364 95

Open-work plate Cabstop - IP55 - for Atlantic cabinets - 14 entries + 1 reserve

  • Pack (number of units) 1
  • Volume (dm3) 2.709
  • Weight (g) 424.00

Substitution references

No substitute reference

Product characteristics
Cabstop open-work plate IP 55
  • Cable entries consisting of a cable clamp providing the mechanical grip, and elastomer areas for weatherproofing
  • Can be pierced using the cable (no tool required)
  • Fits the cable perfectly
  • Replacement of a cable possible
  • Fire retardant polypropylene RAL 7035
  • 2 possibilities of mounting:
    • direct on cable entry of Atlantic or Marina cabinets
    • on flat surface with kit Cat.No 0 364 98
  • Supplied with:
    • locking caps for sealing a pierced entry providing IP 55 protection
    • cable release tool
  • Number of entries Ø5 to 14 : 13
  • Number of entries Ø14 to 24 : 1
  • Number of spare entries : 1
  • Direct mounting on cable entry of cabinet width : 400 mm
General characteristics
Equipment for Atlantic metal cabinets
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.