
Cage nuts M4
LEGRAND
Cage nuts M4
REF. 036450
EAN.
3245060364502
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 4 |
Suitable for plate thickness | 2.5 mm |
---|---|
With earthing connection | No |
Documentation
1 document
Catalogue Commercial Page
SELECT AN ACTION