
Wall mounting lugs (4) - for Atlantic cabinets - zamak - max. load 300 kg
Atlantic
LEGRAND
Wall mounting lugs (4) - for Atlantic cabinets - zamak - max. load 300 kg
REF. 036401
EAN.
3245060364014
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Mounting kit |
---|---|
Suitable for enclosure building width | 1200 mm |
Suitable for enclosure building height | 1400 mm |
Suitable for enclosure building depth | 400 mm |
Width | 49 mm |
Height | 118 mm |
Depth | 37 mm |
---|---|
Max. load capacity | 300 kg |
Material | Other |
Colour | Grey |
RAL-number | 7035 |
Documentation
1 document
Instruction Use
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION