
Green/yellow wire for protective conductor - capacity 6 mm²
LEGRAND
Green/yellow wire for protective conductor - capacity 6 mm²
REF. 036395
EAN.
3245060363956
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Conductor material | Other |
---|---|
Nominal cross section conductor | 6 mm² |
Conductor category | Class 2 = stranded |
Shape of conductor | Round |
Braided | No |
Length | 200 mm |
---|---|
Insulated | Yes |
With connecting lugs | No |
Connection lugs drilled | No |
With cable lugs | Yes |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
SELECT AN ACTION