
Door contact - for cabinets - 6 A - 250 V
Atlantic & Marina
LEGRAND
Door contact - for cabinets - 6 A - 250 V
REF. 036313
EAN.
3245060363130
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Push button, normally closed |
---|---|
Method of operation | Push button |
Number of control elements | 1 |
Connection type | Screwed terminal |
Number of poles | 1-pole |
Type of fastening | Mounting with screw |
With cover edge | No |
Lighting | None |
Imprint/indication | Various symbols |
Nominal voltage | 240 V |
---|---|
Nominal current | 3 A |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
Surface protection | Untreated |
Transparent | No |
Colour control elements | White |
Housing colour | Black |
Documentation
1 document
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION