Skip to main content
Logo print

Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm

Marina LEGRAND

Plinth - for Marina cabinets width 800 x depth 300 - height 170 mm

REF. 036292 EAN. 3245060362928
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Base complete
Material Plastic
Colour Grey
Suitable for enclosure building width 800 mm
Suitable for enclosure building depth 300 mm
Suitable for aeration/de-aeration No
Suitable for cable patch Yes
Suitable for outdoor set-up Yes
Width 790 mm
Height 170 mm
Depth 265 mm

Documentation

1 document
Instruction Use
041623-00.pdf pdf (0.28 Mo)
3 documents
Catalogue Commercial Page
ex223001_0423.pdf pdf (0.1 Mo)
Catalogue Technical Page
ex223001_0428.pdf pdf (0.39 Mo)
Catalogue Technical Page
ex223001_0426-0427.pdf pdf (0.36 Mo)
1 document
3D Autocad
036292.dwg dwg (0.04 Mo)