
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
Marina
LEGRAND
Plinth - for Marina cabinets width 600 x depth 300 - height 170 mm
REF. 036291
EAN.
3245060362911
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Base complete |
---|---|
Material | Plastic |
Colour | Grey |
Suitable for enclosure building width | 600 mm |
Suitable for enclosure building depth | 300 mm |
Suitable for aeration/de-aeration | No |
Suitable for cable patch | Yes |
---|---|
Suitable for outdoor set-up | Yes |
Width | 590 mm |
Height | 170 mm |
Depth | 265 mm |
Documentation
1 document
Instruction Use
3 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
1 document
3D Autocad
SELECT AN ACTION