| Mounting method | Surface mounted |
|---|---|
| Type of covering | Door |
| Cover model | Closed |
| Type of door | Single |
| Transparent cover/door | No |
| With lock | Yes |
| Height | 700 mm |
| Width | 500 mm |
| Depth | 250 mm |
| Built-in depth | 255 mm |
| Inner depth | 211 mm |
| Material plate thickness cabinet | 3.5 mm |
| Material plate thickness door/cover | 4 mm |
| Colour | Grey |
|---|---|
| RAL-number | 7035 |
| Number of openings for flange plates | 0 |
| Extension possible | No |
| Housing material | Plastic |
| Surface protection | Untreated |
| With mounting plate | No |
| Suitable for outdoor use | Yes |
| Suitable for lightning protection | Yes |
| Degree of protection (IP) | IP66 |
| Protection class according to IEC 61140 | II |
| degree of impact strength (IK) | IK10 |
| Circuit integrity | None |