
Plain plate - for cabinets height 600 x width 500 mm
LEGRAND
Plain plate - for cabinets height 600 x width 500 mm
REF. 036084
EAN.
3414970716125
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanised |
Height | 555 mm |
Width | 455 mm |
---|---|
Perforated | No |
Halogen free | Yes |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
SELECT AN ACTION