
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 1200 x w. 800 mm
Atlantic & Marina
LEGRAND
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina h. 1200 x w. 800 mm
REF. 036064
EAN.
3245060360641
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanised |
Height | 1200 mm |
Width | 800 mm |
---|---|
Perforated | No |
Halogen free | Yes |
Documentation
2 documents
Catalogue Technical Page
Catalogue Commercial Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION