Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 600x1000 or 1000x600 mm
Atlantic & Marina
LEGRAND
Plain plate - for industrial cabinets Atlantic, Atlantic stainless steel and Marina 600x1000 or 1000x600 mm
REF. 036054
EAN.
3245060360542
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 1000 mm |
---|---|
Width | 600 mm |
Material | Steel |
Surface protection | Galvanized |
---|---|
Perforated | No |
Halogen free | Yes |
Documentation
2 documents
Catalogue Commercial Page
Catalogue Technical Page
1 document
3D Autocad
1 document
PEP
SELECT AN ACTION