Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 360 50

Plain plate - for cabinets height 300 x width 200 mm

Plain plate - for cabinets height 300 x width 200 mm

  • Pack (number of units) 1
  • Volume (dm3) 0.804
  • Weight (g) 548.00

Substitution references

No substitute reference

Product characteristics
Plain plates
  • Galvanized steel
  • For Atlantic
  • Vertical mounting for cabinets – Height : 300 mm
  • Vertical mounting for cabinets – Width : 200 mm
  • Weight : 0.6 kg
General characteristics
Atlantic, Atlantic food industry and Marina cabinets: plain plates and perforated plates
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.