Perforated faceplate - for PLEXO³ cabinets - for 12 module cabinets - H. 150 mm
Plexo³
LEGRAND
Perforated faceplate - for PLEXO³ cabinets - for 12 module cabinets - H. 150 mm
REF. 001962
EAN.
3245060019624
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 150 mm |
---|---|
Width | 236 mm |
Material | Steel |
Surface protection | Galvanized |
Perforated | Yes |
---|---|
Colour | Other |
Halogen free | Yes |
Documentation
3 documents
Workshop Book
Workshop Book
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-654748
(0.36 Mo)
SELECT AN ACTION